Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGKO-..L M - Straight connectors with taper and O-ring, pre-assembled on tapered nipple side
Bill of material
GKO-22L M 708.1050.220.20
TYPE
Type
GKO-22L M
MATNR
Mat.-Nr.
708.1050.220.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
22 mm
M1
Thread
30x2.0
L1
Length
56.5 mm
L2
Length
40.0 mm
SW1
Width across flats
36 mm
SW2
Width across flats
32 mm
KG
Weight
317 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices