Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGKO-..L M - Straight connectors with taper and O-ring, pre-assembled on tapered nipple side
Bill of material
GKO-15L M 708.1050.150.20
TYPE
Type
GKO-15L M
MATNR
Mat.-Nr.
708.1050.150.20
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
15 mm
M1
Thread
22x1.5
L1
Length
51.5 mm
L2
Length
36.0 mm
SW1
Width across flats
27 mm
SW2
Width across flats
24 mm
KG
Weight
170 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices