Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGKO-..L M - Straight connectors with taper and O-ring, pre-assembled on tapered nipple side
Bill of material
GKO-10L M 708.1050.100.20
TYPE
Type
GKO-10L M
MATNR
Mat.-Nr.
708.1050.100.20
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
10 mm
M1
Thread
16x1.5
L1
Length
51.5 mm
L2
Length
36.0 mm
SW1
Width across flats
19 mm
SW2
Width across flats
17 mm
KG
Weight
79 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices