Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGKO-..L M - Straight connectors with taper and O-ring, pre-assembled on tapered nipple side
Bill of material
GKO-06L M 708.1050.060.20
TYPE
Type
GKO-06L M
MATNR
Mat.-Nr.
708.1050.060.20
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
6 mm
M1
Thread
12x1.5
L1
Length
51.5 mm
L2
Length
36.0 mm
SW1
Width across flats
14 mm
SW2
Width across flats
12 mm
KG
Weight
44 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices