Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ESA - Hose adaptors, for thin-walled flexible hoses
Bill of material
ESA-08L DN06 708.0502.140.20
TYPE
Type
ESA-08L DN06
MATNR
Mat.-Nr.
708.0502.140.20
SERIE
Serie
L
PN
Pressure nom.
20 bar
D
Diameter
6 mm
M
Thread
14x1.5 mm
L
Length
15.0 mm
OR
O-ring
6.0x1.5 mm
KG
2 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices