Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ESA - Hose adaptors, for thin-walled flexible hoses
Bill of material
ESA-06L DN04 708.0502.110.20
TYPE
Type
ESA-06L DN04
MATNR
Mat.-Nr.
708.0502.110.20
SERIE
Serie
L
PN
Pressure nom.
20 bar
D
Diameter
4 mm
M
Thread
12x1.5 mm
L
Length
15.0 mm
OR
O-ring
4.0x1.5 mm
KG
2 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices