Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VMEM-..L/S - Blanking plugs with fixed nut and o-ring
Bill of material
VMEM-35L 708.0122.350.20
TYPE
Type
VMEM-35L
MATNR
Mat.-Nr.
708.0122.350.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
35 mm
L1
Length
30.0 mm
SW1
Width across flats
50 mm
OR
O-ring1
32.0x2.5 mm
KG
Weight
365 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices