Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VMEM-..L/S - Blanking plugs with fixed nut and o-ring
Bill of material
VMEM-28L 708.0122.280.20
TYPE
Type
VMEM-28L
MATNR
Mat.-Nr.
708.0122.280.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
28 mm
L1
Length
25.0 mm
SW1
Width across flats
41 mm
OR
O-ring1
26.0x2.0 mm
KG
Weight
215 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices