Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VMEM-..L/S - Blanking plugs with fixed nut and o-ring
Bill of material
VMEM-25S 708.0122.250.30
TYPE
Type
VMEM-25S
MATNR
Mat.-Nr.
708.0122.250.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
25 mm
L1
Length
32.5 mm
SW1
Width across flats
46 mm
OR
O-ring1
20.3x2.4 mm
KG
Weight
336 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices