Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VMEM-..L/S - Blanking plugs with fixed nut and o-ring
Bill of material
VMEM-06L 708.0122.060.20
TYPE
Type
VMEM-06L
MATNR
Mat.-Nr.
708.0122.060.20
SERIE
Serie
L
PN
Pressure nom.
500 bar
D1
Diameter
6 mm
L1
Length
18.5 mm
SW1
Width across flats
14 mm
OR
O-ring1
4.0x1.5 mm
KG
Weight
16 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices