Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VME-..L/S - Blanking plugs with O-ring
Bill of material
VME-35L 708.0020.350.20
TYPE
Type
VME-35L
MATNR
Mat.-Nr.
708.0020.350.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
35 mm
L
Length
23.5 mm
OR
O-ring1
32.0x2.5 mm
VERS
Version
V1
KG
Weight
196 g/Pcs
XOR
O-Ring Schnurdurchmesser
2.5 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices