Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VME-..L/S - Blanking plugs with O-ring
Bill of material
VME-15L 708.0020.150.20
TYPE
Type
VME-15L
MATNR
Mat.-Nr.
708.0020.150.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
15 mm
L
Length
19.5 mm
OR
O-ring1
12.0x2.0 mm
VERS
Version
V1
KG
Weight
35 g/Pcs
XOR
O-Ring Schnurdurchmesser
2.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices