Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VME-..L/S - Blanking plugs with O-ring
Bill of material
VME-10L/S 708.0020.100.13
TYPE
Type
VME-10L/S
MATNR
Mat.-Nr.
708.0020.100.13
SERIE
Serie
L/S
PN
Pressure nom.
800 bar
D1
Diameter
10 mm
L
Length
19.5 mm
OR
O-ring1
7.5x1.5 mm
VERS
Version
V1
KG
Weight
21 g/Pcs
XOR
O-Ring Schnurdurchmesser
1.5 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices