Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESWV-..LM/SM - Banjo elbow connectors, sealing with metal seal-edge ring
Bill of material
XESWV-38SM 48x2,0 707.2853.954.30
TYPE
Type
XESWV-38SM 48x2,0
MATNR
Mat.-Nr.
707.2853.954.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
38 mm
M
Thread
48x2.0 mm
M1
Thread
52x2.0
D
Diameter
55.0 mm
L
Length
57.5 mm
L2
Length
41.5 mm
L3
Length
84.0 mm
L4
Length
40.5 mm
L5
Length
22.0 mm
SW2
Width across flats
55 mm
SW3
Width across flats
65 mm
E
Diameter
32.0 mm
KG
Weight
2167 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices