Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESWV-..LM/SM - Banjo elbow connectors, sealing with metal seal-edge ring
Bill of material
XESWV-35LM 42x2,0 707.2853.600.20
TYPE
Type
XESWV-35LM 42x2,0
MATNR
Mat.-Nr.
707.2853.600.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
35 mm
M
Thread
42x2.0 mm
M1
Thread
45x2.0
D
Diameter
49.0 mm
L
Length
46.5 mm
L2
Length
36.0 mm
L3
Length
74.0 mm
L4
Length
35.5 mm
L5
Length
20.0 mm
SW2
Width across flats
50 mm
SW3
Width across flats
55 mm
E
Diameter
26.0 mm
KG
Weight
1345 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices