Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESWV-..LM-WD/SM-WD - Banjo elbow connectors, sealing with restraining FKM seal ring
Bill of material
XESWV-28LM 33x2,0 WD 707.2852.570.20
TYPE
Type
XESWV-28LM 33x2,0 WD
MATNR
Mat.-Nr.
707.2852.570.20
SERIE
Serie
L
PN
Nenndruck
250 bar
D1
Diameter
28 mm
M
Thread
33x2.0 mm
M1
Thread
36x2.0
D
Diameter
40.0 mm
L
Length
39.5 mm
L2
Length
32.0 mm
L3
Length
60.0 mm
L4
Length
30.5 mm
L5
Length
18.0 mm
SW2
Width across flats
41 mm
SW3
Width across flats
46 mm
E
Diameter
20.0 mm
KG
Weight
776 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices