Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESWV-..LM-WD/SM-WD - Banjo elbow connectors, sealing with restraining FKM seal ring
Bill of material
XESWV-22LM 26x1,5 WD 707.2852.535.20
TYPE
Type
XESWV-22LM 26x1,5 WD
MATNR
Mat.-Nr.
707.2852.535.20
SERIE
Serie
L
PN
Nenndruck
250 bar
D1
Diameter
22 mm
M
Thread
26x1.5 mm
M1
Thread
30x2.0
D
Diameter
33.0 mm
L
Length
35.0 mm
L2
Length
27.5 mm
L3
Length
49.0 mm
L4
Length
24.0 mm
L5
Length
16.0 mm
SW2
Width across flats
32 mm
SW3
Width across flats
41 mm
E
Diameter
16.0 mm
KG
Weight
395 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices