Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESWV-..LM-WD/SM-WD - Banjo elbow connectors, sealing with restraining FKM seal ring
Bill of material
XESWV-20SM 27x2,0 WD 707.2852.506.30
TYPE
Type
XESWV-20SM 27x2,0 WD
MATNR
Mat.-Nr.
707.2852.506.30
SERIE
Serie
S
PN
Nenndruck
420 bar
D1
Diameter
20 mm
M
Thread
27x2.0 mm
M1
Thread
30x2.0
D
Diameter
33.0 mm
L
Length
37.0 mm
L2
Length
26.5 mm
L3
Length
49.0 mm
L4
Length
24.0 mm
L5
Length
16.0 mm
SW2
Width across flats
32 mm
SW3
Width across flats
41 mm
E
Diameter
16.0 mm
KG
Weight
405 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices