Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESWV-..LM-WD/SM-WD - Banjo elbow connectors, sealing with restraining FKM seal ring
Bill of material
XESWV-14SM 20x1,5 WD 707.2852.382.30
TYPE
Type
XESWV-14SM 20x1,5 WD
MATNR
Mat.-Nr.
707.2852.382.30
SERIE
Serie
S
PN
Nenndruck
630 bar
D1
Diameter
14 mm
M
Thread
20x1.5 mm
M1
Thread
22x1.5
D
Diameter
27.0 mm
L
Length
30.5 mm
L2
Length
22.5 mm
L3
Length
44.0 mm
L4
Length
21.5 mm
L5
Length
14.0 mm
SW2
Width across flats
27 mm
SW3
Width across flats
32 mm
E
Diameter
10.5 mm
KG
Weight
223 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices