Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESWV-..LM-WD/SM-WD - Banjo elbow connectors, sealing with restraining FKM seal ring
Bill of material
XESWV-12SM 18x1,5 WD 707.2852.333.30
TYPE
Type
XESWV-12SM 18x1,5 WD
MATNR
Mat.-Nr.
707.2852.333.30
SERIE
Serie
S
PN
Nenndruck
630 bar
D1
Diameter
12 mm
M
Thread
18x1.5 mm
M1
Thread
20x1.5
D
Diameter
24.0 mm
L
Length
27.5 mm
L2
Length
20.0 mm
L3
Length
38.5 mm
L4
Length
18.5 mm
L5
Length
12.0 mm
SW2
Width across flats
24 mm
SW3
Width across flats
27 mm
E
Diameter
9.0 mm
KG
Weight
183 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices