Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESWV-..LM-WD/SM-WD - Banjo elbow connectors, sealing with restraining FKM seal ring
Bill of material
XESWV-12LM 16x1,5 WD 707.2852.330.20
TYPE
Type
XESWV-12LM 16x1,5 WD
MATNR
Mat.-Nr.
707.2852.330.20
SERIE
Serie
L
PN
Nenndruck
500 bar
D1
Diameter
12 mm
M
Thread
16x1.5 mm
M1
Thread
18x1.5
D
Diameter
22.0 mm
L
Length
25.0 mm
L2
Length
18.0 mm
L3
Length
34.5 mm
L4
Length
16.5 mm
L5
Length
12.0 mm
SW2
Width across flats
22 mm
SW3
Width across flats
27 mm
E
Diameter
7.5 mm
KG
Weight
129 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices