Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESWV-..LM-WD/SM-WD - Banjo elbow connectors, sealing with restraining FKM seal ring
Bill of material
XESWV-10LM 14x1,5 WD 707.2852.280.20
TYPE
Type
XESWV-10LM 14x1,5 WD
MATNR
Mat.-Nr.
707.2852.280.20
SERIE
Serie
L
PN
Nenndruck
500 bar
D1
Diameter
10 mm
M
Thread
14x1.5 mm
M1
Thread
16x1.5
D
Diameter
19.0 mm
L
Length
22.5 mm
L2
Length
15.5 mm
L3
Length
30.0 mm
L4
Length
14.0 mm
L5
Length
12.0 mm
SW2
Width across flats
19 mm
SW3
Width across flats
22 mm
E
Diameter
6.0 mm
KG
Weight
82 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices