Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESWV-..LM-WD/SM-WD - Banjo elbow connectors, sealing with restraining FKM seal ring
Bill of material
XESWV-06LLM 10x1,0 WD 707.2852.180.10
TYPE
Type
XESWV-06LLM 10x1,0 WD
MATNR
Mat.-Nr.
707.2852.180.10
SERIE
Serie
LL
PN
Nenndruck
100 bar
D1
Diameter
6 mm
M
Thread
10x1.0 mm
M1
Thread
10x1.0
D
Diameter
15.0 mm
L
Length
15.5 mm
L2
Length
10.0 mm
L3
Length
21.0 mm
L4
Length
10.0 mm
L5
Length
8.0 mm
SW2
Width across flats
14 mm
SW3
Width across flats
15 mm
E
Diameter
4.5 mm
KG
Weight
36 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices