Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ESWV-..LR-WD/SR-WD - Banjo elbow connectors, sealing with restraining FKM seal ring
Bill of material
XESWV-30SR 5.4 WD 707.2851.902.30
TYPE
Type
XESWV-30SR 5.4 WD
MATNR
Mat.-Nr.
707.2851.902.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
30 mm
G
Thread
1 1/4 mm
M1
Thread
42x2.0
D
Diameter
50.0 mm
L
Length
50.5 mm
L2
Length
37.0 mm
L3
Length
74.0 mm
L4
Length
35.5 mm
L5
Length
20.0 mm
SW2
Width across flats
50 mm
SW3
Width across flats
55 mm
E
Diameter
26.0 mm
KG
Weight
1389 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices