Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ESWV-..LR-WD/SR-WD - Banjo elbow connectors, sealing with restraining FKM seal ring
Bill of material
XESWV-12LR 3.8 WD 707.2851.390.20
TYPE
Type
XESWV-12LR 3.8 WD
MATNR
Mat.-Nr.
707.2851.390.20
SERIE
Serie
L
PN
Pressure nom.
500 bar
D1
Diameter
12 mm
G
Thread
3/8 mm
M1
Thread
18x1.5
D
Diameter
22.0 mm
L
Length
25.0 mm
L2
Length
18.0 mm
L3
Length
34.5 mm
L4
Length
16.5 mm
L5
Length
12.0 mm
SW2
Width across flats
22 mm
SW3
Width across flats
27 mm
E
Diameter
7.5 mm
KG
Weight
130 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices