Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESWV-..LR/SR - Banjo elbow connectors, sealing with metal seal-edge ring
Bill of material
XESWV-28LR 1.1 707.2850.850.20
TYPE
Type
XESWV-28LR 1.1
MATNR
Mat.-Nr.
707.2850.850.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
28 mm
G
Thread
1 mm
M1
Thread
36x2.0
D
Diameter
39.0 mm
L
Length
39.5 mm
L2
Length
32.0 mm
L3
Length
60.0 mm
L4
Length
30.5 mm
L5
Length
18.0 mm
SW2
Width across flats
41 mm
SW3
Width across flats
46 mm
E
Diameter
20.0 mm
KG
Weight
776 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices