Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESWV-..LR/SR - Banjo elbow connectors, sealing with metal seal-edge ring
Bill of material
XESWV-18LR 1.2 707.2850.646.20
TYPE
Type
XESWV-18LR 1.2
MATNR
Mat.-Nr.
707.2850.646.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
18 mm
G
Thread
1/2 mm
M1
Thread
26x1.5
D
Diameter
27.0 mm
L
Length
28.5 mm
L2
Length
21.5 mm
L3
Length
44.0 mm
L4
Length
21.5 mm
L5
Length
14.0 mm
SW2
Width across flats
27 mm
SW3
Width across flats
32 mm
E
Diameter
10.5 mm
KG
Weight
251 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices