Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESWV-..LR/SR - Banjo elbow connectors, sealing with metal seal-edge ring
Bill of material
XESWV-08LLR 1.8 707.2850.160.10
TYPE
Type
XESWV-08LLR 1.8
MATNR
Mat.-Nr.
707.2850.160.10
SERIE
Serie
LL
PN
Pressure nom.
100 bar
D1
Diameter
8 mm
G
Thread
1/8 mm
M1
Thread
12x1.0
D
Diameter
14.0 mm
L
Length
16.5 mm
L2
Length
11.0 mm
L3
Length
21.0 mm
L4
Length
10.0 mm
L5
Length
8.0 mm
SW2
Width across flats
14 mm
SW3
Width across flats
15 mm
E
Diameter
4.5 mm
KG
Weight
44 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices