Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGRKO-..L M - Reducing connectors with taper and O-ring, pre-assembled on tapered nipple side
Bill of material
XGRKO-42/22L M 707.1871.993.20
TYPE
Type
XGRKO-42/22L M
MATNR
Mat.-Nr.
707.1871.993.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
42 mm
D2
Diameter
22 mm
M1
Thread
52x2.0
M2
Thread
30x2.0
L
Length
51.5 mm
L2
Length
44.0 mm
SW2
Width across flats
50 mm
SW3
Width across flats
60 mm
E1
Diameter
34.0 mm
E2
Diameter
19.0 mm
KG
Weight
528 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices