Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGRKO-..L M - Reducing connectors with taper and O-ring, pre-assembled on tapered nipple side
Bill of material
XGRKO-12/10L M 707.1871.240.20
TYPE
Type
XGRKO-12/10L M
MATNR
Mat.-Nr.
707.1871.240.20
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
12 mm
D2
Diameter
10 mm
M1
Thread
18x1.5
M2
Thread
16x1.5
L
Length
33.0 mm
L2
Length
26.0 mm
SW2
Width across flats
17 mm
SW3
Width across flats
22 mm
E1
Diameter
8.0 mm
E2
Diameter
8.0 mm
KG
Weight
52 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices