Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XEMAS-..LR/SR DKR - Adjustable manometer connectors, sealing with metal seal-edge ring
Bill of material
XEMAS-12LR/SR 1.2 DKR 707.0235.400.13
TYPE
Type
XEMAS-12LR/SR 1.2 DKR
MATNR
Mat.-Nr.
707.0235.400.13
SERIE
Serie
L/S
PN
Pressure nom.
630 bar
D1
Diameter
12 mm
G
Thread
1/2 mm
H
Length
5.0 mm
L
Length
47.5 mm
L2
Length
22.5 mm
L3
Length
15.0 mm
SW2
Width across flats
27 mm
E
Diameter
7.5 mm
KG
Weight
90 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices