Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XMAV-..LR/SR DKR - Manometer connectors, sealing with metal seal-edge ring
Bill of material
XMAV-12LR 1.2 DKR 707.0230.400.20
TYPE
Type
XMAV-12LR 1.2 DKR
MATNR
Mat.-Nr.
707.0230.400.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
12 mm
G
Thread
1/2 mm
M1
Thread
18x1.5
H
Length
5.0 mm
L
Length
37.0 mm
L2
Length
15.0 mm
L3
Length
15.0 mm
SW2
Width across flats
27 mm
E
Diameter
7.0 mm
KG
Weight
90 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices