Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XMAV-..LR/SR DKR - Manometer connectors, sealing with metal seal-edge ring
Bill of material
XMAV-08SR 1.2 DKR 707.0230.185.30
TYPE
Type
XMAV-08SR 1.2 DKR
MATNR
Mat.-Nr.
707.0230.185.30
SERIE
Serie
S
PN
Pressure nom.
800 bar
D1
Diameter
8 mm
G
Thread
1/2 mm
M1
Thread
16x1.5
H
Length
5.0 mm
L
Length
38.0 mm
L2
Length
16.0 mm
L3
Length
15.0 mm
SW2
Width across flats
27 mm
E
Diameter
5.0 mm
KG
Weight
92 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices