Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XMAV-..LR/SR DKR - Manometer connectors, sealing with metal seal-edge ring
Bill of material
XMAV-06SR 1.4 DKR 707.0230.110.30
TYPE
Type
XMAV-06SR 1.4 DKR
MATNR
Mat.-Nr.
707.0230.110.30
SERIE
Serie
S
PN
Pressure nom.
800 bar
D1
Diameter
6 mm
G
Thread
1/4 mm
M1
Thread
14x1.5
H
Length
4.5 mm
L
Length
31.0 mm
L2
Length
14.0 mm
L3
Length
10.0 mm
SW2
Width across flats
19 mm
E
Diameter
4.0 mm
KG
Weight
44 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices