Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XWEV-..LRK - Male adaptor elbow connectors, taper thread sealing form C acc. DIN 3852-2
Bill of material
XWEV-22LRK 3.4 706.2401.768.20
TYPE
Type
XWEV-22LRK 3.4
MATNR
Mat.-Nr.
706.2401.768.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
22 mm
R
Thread
3/4
M1
Thread
30x2.0
L
Length
35.0 mm
L2
Length
27.5 mm
L3
Length
42.0 mm
L4
Length
30.0 mm
SW2
Width across flats
27 mm
E
Diameter
18.0 mm
KG
Weight
188 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices