Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XWEV-..LRK - Male adaptor elbow connectors, taper thread sealing form C acc. DIN 3852-2
Bill of material
XWEV-12LRK 1.4 706.2401.380.20
TYPE
Type
XWEV-12LRK 1.4
MATNR
Mat.-Nr.
706.2401.380.20
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
12 mm
R
Thread
1/4
M1
Thread
18x1.5
L
Length
24.0 mm
L2
Length
17.0 mm
L3
Length
28.0 mm
L4
Length
20.0 mm
SW2
Width across flats
17 mm
E
Diameter
6.0 mm
KG
Weight
55 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices