Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XWEV-..LRK - Male adaptor elbow connectors, taper thread sealing form C acc. DIN 3852-2
Bill of material
XWEV-10LRK 1.8 706.2401.265.20
TYPE
Type
XWEV-10LRK 1.8
MATNR
Mat.-Nr.
706.2401.265.20
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
10 mm
R
Thread
1/8
M1
Thread
16x1.5
L
Length
22.0 mm
L2
Length
15.0 mm
L3
Length
26.0 mm
L4
Length
21.0 mm
SW2
Width across flats
14 mm
E
Diameter
4.0 mm
KG
Weight
38 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices