Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XWEV-..LRK - Male adaptor elbow connectors, taper thread sealing form C acc. DIN 3852-2
Bill of material
XWEV-08LRK 1.2 706.2401.185.20
TYPE
Type
XWEV-08LRK 1.2
MATNR
Mat.-Nr.
706.2401.185.20
SERIE
Serie
L
PN
Pressure nom.
315 bar
D1
Diameter
8 mm
R
Thread
1/2
M1
Thread
14x1.5
L
Length
26.0 mm
L2
Length
19.0 mm
L3
Length
30.0 mm
L4
Length
20.0 mm
SW2
Width across flats
17 mm
E
Diameter
6.0 mm
KG
Weight
87 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices