Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XWEV-..LRK - Male adaptor elbow connectors, taper thread sealing form C acc. DIN 3852-2
Bill of material
XWEV-04LLRK 1.8 706.2401.060.10
TYPE
Type
XWEV-04LLRK 1.8
MATNR
Mat.-Nr.
706.2401.060.10
SERIE
Serie
LL
PN
Pressure nom.
100 bar
D1
Diameter
4 mm
R
Thread
1/8
M1
Thread
8x1.0
L
Length
15.0 mm
L2
Length
11.0 mm
L3
Length
15.0 mm
L4
Length
10.0 mm
SW2
Width across flats
9 mm
E
Diameter
3.0 mm
KG
Weight
11 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices