Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XWV-..L/S - Elbow connectors, ISO 8434-1-E
Bill of material
XWV-42L 706.2000.420.20
TYPE
Type
XWV-42L
MATNR
Mat.-Nr.
706.2000.420.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
42 mm
M1
Thread
52x2.0
L
Length
51.0 mm
L2
Length
40.0 mm
SW2
Width across flats
50 mm
E
Diameter
36.0 mm
KG
Weight
608 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices