Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XWV-..L/S - Elbow connectors, ISO 8434-1-E
Bill of material
XWV-30S 706.2000.300.30
TYPE
Type
XWV-30S
MATNR
Mat.-Nr.
706.2000.300.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
30 mm
M1
Thread
42x2.0
L
Length
49.0 mm
L2
Length
35.5 mm
SW2
Width across flats
41 mm
E
Diameter
25.0 mm
KG
Weight
548 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices