Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XWV-..L/S - Elbow connectors, ISO 8434-1-E
Bill of material
XWV-28L 706.2000.280.20
TYPE
Type
XWV-28L
MATNR
Mat.-Nr.
706.2000.280.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
28 mm
M1
Thread
36x2.0
L
Length
38.0 mm
L2
Length
30.5 mm
SW2
Width across flats
36 mm
E
Diameter
24.0 mm
KG
Weight
254 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices