Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XWV-..L/S - Elbow connectors, ISO 8434-1-E
Bill of material
XWV-18L 706.2000.180.20
TYPE
Type
XWV-18L
MATNR
Mat.-Nr.
706.2000.180.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
18 mm
M1
Thread
26x1.5
L
Length
31.0 mm
L2
Length
23.5 mm
SW2
Width across flats
24 mm
E
Diameter
15.0 mm
KG
Weight
117 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices