Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XWV-..L/S - Elbow connectors, ISO 8434-1-E
Bill of material
XWV-16S 706.2000.160.30
TYPE
Type
XWV-16S
MATNR
Mat.-Nr.
706.2000.160.30
SERIE
Serie
S
PN
Pressure nom.
630 bar
D1
Diameter
16 mm
M1
Thread
24x1.5
L
Length
33.0 mm
L2
Length
24.5 mm
SW2
Width across flats
24 mm
E
Diameter
12.0 mm
KG
Weight
142 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices