Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XWV-..L/S - Elbow connectors, ISO 8434-1-E
Bill of material
XWV-14S 706.2000.140.30
TYPE
Type
XWV-14S
MATNR
Mat.-Nr.
706.2000.140.30
SERIE
Serie
S
PN
Pressure nom.
630 bar
D1
Diameter
14 mm
M1
Thread
22x1.5
L
Length
30.0 mm
L2
Length
22.0 mm
SW2
Width across flats
19 mm
E
Diameter
10.0 mm
KG
Weight
98 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices