Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XWV-..L/S - Elbow connectors, ISO 8434-1-E
Bill of material
XWV-12L 706.2000.120.20
TYPE
Type
XWV-12L
MATNR
Mat.-Nr.
706.2000.120.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
12 mm
M1
Thread
18x1.5
L
Length
24.0 mm
L2
Length
17.0 mm
SW2
Width across flats
17 mm
E
Diameter
10.0 mm
KG
Weight
43 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices