Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XWV-..L/S - Elbow connectors, ISO 8434-1-E
Bill of material
XWV-08L 706.2000.080.20
TYPE
Type
XWV-08L
MATNR
Mat.-Nr.
706.2000.080.20
SERIE
Serie
L
PN
Pressure nom.
500 bar
D1
Diameter
8 mm
M1
Thread
14x1.5
L
Length
21.0 mm
L2
Length
14.0 mm
SW2
Width across flats
12 mm
E
Diameter
6.0 mm
KG
Weight
24 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices