Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XWV-..L/S - Elbow connectors, ISO 8434-1-E
Bill of material
XWV-06LL 706.2000.060.10
TYPE
Type
XWV-06LL
MATNR
Mat.-Nr.
706.2000.060.10
SERIE
Serie
LL
PN
Pressure nom.
100 bar
D1
Diameter
6 mm
M1
Thread
10x1.0
L
Length
15.0 mm
L2
Length
9.5 mm
SW2
Width across flats
9 mm
E
Diameter
4.5 mm
KG
Weight
9 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices