Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESS-..LR/SR - Male adaptor standpipe connectors, sealing edge form B acc. DIN 3852-2
Bill of material
XESS-35LR 5.4 706.1623.944.20
TYPE
Type
XESS-35LR 5.4
MATNR
Mat.-Nr.
706.1623.944.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
35 mm
G
Thread
1 1/4
L
Length
62.5 mm
L2
Length
42.5 mm
L3
Length
20.0 mm
L4
Length
30.0 mm
SW2
Width across flats
50 mm
E
Diameter
28.0 mm
KG
Weight
338 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices