Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESS-..LR/SR - Male adaptor standpipe connectors, sealing edge form B acc. DIN 3852-2
Bill of material
XESS-20SR 3.4 706.1623.704.30
TYPE
Type
XESS-20SR 3.4
MATNR
Mat.-Nr.
706.1623.704.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
20 mm
G
Thread
3/4
L
Length
59.0 mm
L2
Length
43.0 mm
L3
Length
16.0 mm
L4
Length
30.0 mm
SW2
Width across flats
32 mm
E
Diameter
14.0 mm
KG
Weight
157 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices